ASCO 108D90C AC Relay Panel

108D90C AC Relay Panel | 120 V 60 Hz | 24 VAC, 24 VDC, 208 VAC and 240 VAC

The ASCO 108D90C gas flow control panel operates on 120 V 60 Hz input, but with 120/60 VAC output for control of AC valves more commonly used in heavier duty applications. This model features a key-operated switch with manual "on" and "off" buttons directly on the cover.
ASCO 108D90C AC Relay Panel ASCO Power Technologies 108D90C AC Relay Panel | 120 V 60 Hz | 24 VAC, 24 VDC, 208 VAC and 240 VAC

Features

  • Reliability – The extensive experience ASCO™ has in control assures a highly dependable system, especially when used in combination with ASCO valves. If the control voltage is lost completely, or reduces to approximately 50% of normal value, the relay de-energises the normally closed valve to shut off the gas flow.
  • Long Life – ASCO dust-tight industrial relay and solid-state rectifier are designed to provide long life.
  • Ease of Installation – Clearly marked terminals and installation drawings located on inside of door.

Benefits

  • Silent Operation – Utilisation of DC output provided by the relay panel to the valves eliminates constant AC hum.
  • Appearance – Shallow-depth NEMA Type 1 flush mounted enclosure permits installation directly into the wall for convenience, and elimination of obstructions in corridors or high-traffic areas.
  • Approvals – Originally designed for and approved by the New York City Board of Education for use in public schools.

Applications

  • Construction and Engineering
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and contact centre
  • Where to buy
  • Get a Quote
  • Find our Offices
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center