residual current protection relay, Vigirex RH99M, 30 mA to 30 A, 110/130 VAC 50/60 Hz, DIN rail mounting

Local distributor code:
393569025

56172

Mounting support:

Network type:

[Us] rated supply voltage:

400.90 GBP
EAN Code: 3303430561729
notification_ok
"VigiPacT relays ensure coordination with ComPacT circuit breakers (switch off within 40ms)"
notification_ok
"Continuous monitoring of the power supply, the relay/toroid link and internal electronics"
notification_ok
"Reinforced insulation of VigiPacT relays (overvoltage category IV)"
notification_ok
"Access to settings protected by a lead-sealable cover or password"
notification_ok
RoHS and REACH compliant

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
66 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Longer
Repair
information_stroke
Repair services are offered by Schneider Electric.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
10
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and contact centre
  • Where to buy
  • Get a Quote
  • Find our Offices
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings