Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Acti9 iID - RCCB - 4P - 63A - 230 V - 30 mA - type A
Local distributor code:
402642477

A9R08463

Poles description:

EAN Code: 3606480639753
"Protection of persons against electric shock by direct contact"
"Suitability for residential isolation according to IEC 61008-1 and IEC 61008-2-1 standards"
"Easy to install with unified terminal design and wiring indication"
"Earth fault indication by a red mechanical indicator in front face"
"Compatible with Acti9 captive padlocking device"
Environmental Data
Total lifecycle Carbon footprint
61
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
53
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No