circuit breaker ComPacT NSXm F (36 kA at 415 VAC), 3P 3d, 63 A rating TMD trip unit, EverLink connectors

C11F3TM063L

Poles description:

Breaking capacity:

Trip unit name:

378.03 GBP
EAN Code: 3606481990617
notification_ok
"ComPacT NSXm has smaller frame size, incorporating new features and innovations"
notification_ok
"ComPacT NSXm is the smallest frame size in the rage, offering new features and innovations"
notification_ok
"Gain up to 40% in space when using with integrated earth leakage protection"
notification_ok
"Reduce up to 40% mounting and cabling time"
notification_ok
"Select, configure and commission easily with EcoStruxure Customer Lifecycle Software"

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
101 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Longer
Repair
information_stroke
Repair services are offered by Schneider Electric.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
57
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and contact centre
  • Where to buy
  • Get a Quote
  • Find our Offices
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center