Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image

8910DP11V09Y248 China RoHS Declaration

Contactor, Definite Purpose, 20A, 1 pole, 208/240 VAC 60 Hz 220 VAC 50 Hz coil, open, with cover

Date: May 16 2024 | Type: Declaration of conformity
Languages: English
Document Number: 8910DP11V09Y248_ROHS_CHINA_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: China RoHS Declaration
Country: China

Files

File Name
8910DP11V09Y248_ROHS_CHINA_DECLARATION_US_en-US.pdf

8910DP11V09Y248 China RoHS Declaration

Date: May 16 2024
Type: Declaration of conformity
Languages: English

Files

File Name
8910DP11V09Y248_ROHS_CHINA_DECLARATION_US_en-US.pdf