Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image

8910DPA62V06 China RoHS Declaration

Contactor, Definite Purpose, 60A, 2 pole, 10 HP at 230 VAC, 1 phase, 440/480 VAC 50/60 Hz coil, open

Date: May 06 2024 | Type: Declaration of conformity
Languages: English
Document Number: 8910DPA62V06_ROHS_CHINA_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: China RoHS Declaration
Country: China

Files

File Name
8910DPA62V06_ROHS_CHINA_DECLARATION_US_en-US.pdf
Download

8910DPA62V06 China RoHS Declaration

Date: May 06 2024
Type: Declaration of conformity
Languages: English

Files

File Name
8910DPA62V06_ROHS_CHINA_DECLARATION_US_en-US.pdf