Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.
Image

8910DPAG33V02 China RoHS Declaration

Contactor, Definite Purpose, 30A, 3 pole, 20 HP at 575 VAC, 3 phase, 110/120 VAC 50/60 Hz coil, NEMA 1

Date: May 19 2024 | Type: Declaration of conformity
Languages: English
Document Number: 8910DPAG33V02_ROHS_CHINA_DECLARATION
Perimeter: Generic
Approval Office: SCHNEIDER ELECTRIC
Conformity Information: China RoHS Declaration
Country: China

Files

File Name
8910DPAG33V02_ROHS_CHINA_DECLARATION_US_en-US.pdf

8910DPAG33V02 China RoHS Declaration

Date: May 19 2024
Type: Declaration of conformity
Languages: English

Files

File Name
8910DPAG33V02_ROHS_CHINA_DECLARATION_US_en-US.pdf