What is the power consumption (VA) of the M2C programmable contact module kit S64273?
Product Line:
Circuit Breakers
Resolution:
The M2C requires an external 24 Vdc power supply and draws 100 mA (2.4 VA power consumption).
The minimum contact load is 100 mA at 24 Vdc, and maximum current and voltage rating for the contacts is shown in the table below.
| Minimum Load | 100 mA/24 Vdc | |
| Breaking Capacity at a Power Factor (p.f.) of 0.7 | 240 Vac | 5.0 A |
| 380 Vac | 3.0 A | |
| 24 VDC | 1800 mA | |
| 48 VDC | 1500 mA | |
| 125 VDC | 400 mA | |
| 250 VDC | 150 mA | |
Released for: Schneider Electric USA
Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales inquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.