Definite Purpose Contactors 8910
Available with current ratings from 20-90A
Features
8910 Definite purpose contactors are ideal for heating, air conditioning, refrigeration, data processing, and food service equipment. Compact 1 and 2 pole contactors are available along with full size 2, 3, and 4-pole devices.
They feature quick connect terminals and binder head screws for easy wiring. Box lugs are standard on 40 ampere contactors and larger. An exclusive DIN track mounting option may reduce installation costs. Coils can be changed on the Type DPA contactors above 40A quickly without a tool. Auxiliary contact modules snap on either side of the Type DPA contactors.
- Maximum 600Vac rated
- Current ratings from 20-90A
- Compact Design
- Industry Standard Mounting
- Double Break Contacts
- Low Coil VA
- Straight-Through Wiring
- 500,000 mechanical operations
- 100,000 electrical operations on Type DP and 200,000 on Type DPA, SYD
- Continuous Duty Cycle
- Low Cost
- UL Listed, CSA certified
Applications
Food & Beverage
Data Centers
