HDPM6000 Series Enclosures

The ideal solution for multi-circuit metering

NEMA rated enclosures for ensuring the HDPM6000 maintains its proven performance, comprehensive features, and seamless integration in any environment
HDPM6000 Series Enclosures Schneider Electric The ideal solution for multi-circuit metering

Features


  • Scalable options from 24 to 168 current sensor inputs
  • Universal voltage support for 120/208V or 277/480V, Wye or Delta
  • Lockable NEMA Type 1, 3R and 4X enclosures
  • Optional 4” or 7” HMI
  • Optional ethernet network switch and/or Panel Server gateway
  • Assembled in a certified UL508A panel shop
  • Includes meters and devices wired to terminal blocks with protection

Benefits


  • Improved Energy Efficiency: Reduce energy waste and lower utility bills through precise tracking
  • Regulatory Compliance:Helps comply with building energy codes like ASHRAE 90.1 and IECC
  • Enhanced Monitoring: Provides detailed insights into energy usage and power quality, enabling better management and optimization
  • Versatile Applications: Suitable for a wide range of facilties and weather environments