3000 Level G3 Controller
This is a legacy product
Discontinued
Overview
Features
3000 Level System Features
- Soft mapping for grouping branch circuits into zones that can be operated as a common group. Up to sixty-four (64) independent zone configurable for a single controller
- Sixteen (16) on-board input terminations for connecting local control devices to operate individual zones
- Sixteen (16) Independent input timers to provide a timed override capability.
- Sixteen (16) independently configurable time schedules, each having 24 separate on/off periods.
- Seven-day repeating electronic clock, temperature compensated to minimize clock drift.
- Thirty-two (32) special holiday periods, and automatic computation of sunrise/sunset times.
- Automatic daylight savings setbacks, leap year correction, thirty-two special holiday periods, and automatic computation of sunrise/sunset times.
- Blink notification to alert occupants of an impending ‘lights out’ command.
- On-board event log (viewable through PCS software).
- Breaker run-time counters for tracking burn-time on lighting fixtures.
- RS232/485 port for serial communications with other systems using industry recognized Modbus, DMX512 and C-bus (NF3000G3C) protocols.
- 10 Base T port for peer-to-peer Ethernet communications using Modbus TCP protocol.
- Ability to share remote status (input commands, time schedules, or zone states) with up to 255 other controllers.
- Remote source capability for mapping up to four local or remotely located sources (input commands, time schedules, or zone states) with a single zone.
- Network time synchronization service for coordinating controller time reference with a centralized timeserver.
- Configurable alarm generator for tagging non-responding breakers and other operational parameters (viewable through PCS software).
- Integral web server to provide ready access to panel status and configuration screens via any standard web browser.
- E-mail alarm notification service for automatically notifying assigned users of an alarm condition through their computer e-mail program, pager, or cell phone.
Click here to download the files.
The 3000 level controller includes an embedded web server for remote access without dedicated software and utilizes the connectivity of the Internet to achieve a fully web-enabled lighting control system. Automated alarms notify users via email when pre-defined events occur, such as tripped circuit breakers.
Features- Embedded web server
- Automated email alarms
- Stand-alone lighting control system, meets ASHRAE 90.1 and CA Title 24 requirements
- 16 hard-wired inputs available for connection to devices with physical dry-contacts
- 64 communication inputs available for network connection
- 16 independent time schedules, each can be configured into 24 distinct periods
- 7-day repeating clock, with changeable automatic daylight savings time
- Automatic sunrise/sunset tracking with offsets
- 32 special event periods
- 32 remote sources for sharing input status, time schedules, or zone status between controllers
- Full custom logic capabilities, including full Boolean functions and synchronization services
- RS-232 and RS-485
- Ethernet 10BaseT
- Serial communications using Modbus® ASCII/RTU, BACnet MS/TP and DMX512 protocols
- Ethernet communications using Modbus TCP and BACnet/IP protocols
- UL Listed
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
