Power Manager
Protect electronic equipment with clean, conditioned power
Overview
Features
Power quality problems cause operating downtime which result in increased equipment repair and maintenance costs, as well as lost revenue. Disruptions to your electrical and/or electronic systems can be attributed to a variety of sources, including:
- Harmonics from motors and compressors
- Voltage spikes / impulses from external sources (utility, lightning, etc.)
- Common mode voltage problems
- Improper system grounding
- Provides up to 16 circuits of conditioned power
- Available in 3 kVA and 6 kVA models
- Isolated ground bar for sensitive electronic load termination eliminates improper electronic circuit grounding
- Ensures communicating electronic systems are on the same phase, preventing corrupted data due to voltage variances
- Eliminates potential ground loops, increasing electronic equipment reliability
- Optional centralized battery back-up available, replacing the need for multiple Uninterruptible Power Supply (UPS) products
- Eliminates the need for multiple hardware solutions
- Single 3 kVA UPS vs. up to six 500 VA plug-in UPS products, freeing up valuable space
Benefits
- Reliable: Improve equipment and facility reliability, avoid lost revenue from shutdowns.
- Protects: minimizes damaging voltage spikes and power ripples and provides clean, conditioned power to your electronic loads
- Safe: UL Listed to UL 508A and UL 891 Standards. Provides NEC required overcurrent protection for all connected electronic loads and dedicated isolated ground receptacles
- Simple: Dedicated panel for critical loads, small footprint, simplified service, and maintenance
- Trusted: Proven performance, trusted and specified by national account customers
- Easy to install: Single enclosure solution factory-assembled and prewired
Applications
- Fueling stations
- Convenience stores
- Grocery stores
- Retail
- Small facilities
