PowerPacT D-Frame Electronic Motor Circuit Protectors

This is a legacy product

Part of PacT Series

Instantaneous-trip electronic circuit breakers with ampere rating from 400-600A for larger motors
PowerPacT D-Frame Electronic Motor Circuit Protectors Square D This is a legacy product

Features

PowerPacT® D-frame Electronic Motor Circuit Protectors (MCP) are instantaneous-trip circuit breakers designed to offer motor short circuit protection. These are NEC® compliant when installed as part of a combination controller having motor overload protection. They offer simple solutions that deliver more reliable start-ups, provide better protection of equipment and adjust for a wide range of motor starters. Key Features
  • Designed for motor control applications from 400-600A at 600 Vac
  • Available trip settings from 5-10 times the handle rating
  • J-interrupting rating of 65 kA@ 480 Vac established in combination with motor starters and properly sized overload relays and contactors
  • UL magnetic trip setting tolerances are -20% and +30% from the nominal value
  • Available in unit-mount constructions for mounting on rails, on backplate or for flush mounting
  • Extensive selection of snap-in field installable accessories same as the equivalent PowerPacT D-frame circuit breaker
  • UL Recognized, CSA, IEC, NOM certified
Product Details:

DJL36400M36 – 400A, Adj. trip range 2000-4,000A
DJL36600M42 – 600A, Adj. trip range 3000-6,000A

Applications

HVAC
Control Equipment Panels
Water Wastewater
Automotive
Conveyance Lines

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings