Isolated Power Panels

Isolation Power Panel, incorporates the Square D products into the UL Listed NFPA 99 power system.

Isolation Power System - small local network comprising an isolation transformer, a line isolation monitor, and its branch circuits.
Isolated Power Panels Schneider Electric Isolation Power Panel, incorporates the Square D products into the UL Listed NFPA 99 power system.

Features

Isolation Power Panel, incorporates the Square D products into the UL Listed NFPA 99 power system, consisting of the following:

Hospital-grade isolation transformers from Schneider Electric provide isolation between system voltage and load requirements.

  • Single-phase
  • kVA range: 3, 5, 7.5, 10, 15, 25 kVA
  • Primary voltages: 120, 208, 240, 277, or 480 V
  • Secondary voltages: 120, 208, or 240 V
  • Class 180 insulation
  • Electrostatic shield
  • Maximum sound level of 35dB
  • Low leakage
  • Compliance with UL 1047 (tables 30.1 and 30.2) and CSA Z32.2

Schneider Electric has designed a single-phase, NQ panelboard interior for use in isolated power panels.

  • Accepts plug-on or bolt-on branch circuit breakers
  • 100 A interiors

QO™ Branch Circuit Breakers

  • 10k AIR
  • QO (plug on) or QOB™ (bolt on)
  • 20 A; 2-pole (120 V) • 20, 30, 50 or 60 A; 2-pole (208 or 240 V)

QO circuit breakers for 120, 208, and 240 V systems

PowerPact™ H-frame circuit breakers for 277 and 480 V systems

  • 2-pole; size is based on transformer kVA and chosen primary voltage

Iso-Gard™ Series 6 Line Isolation Monitor (LIM)

  • Designed for Surgical Applications - Systems intended for Life Support, and applications dedicated to Medical Electrical Equipment.
  • Available in 5 configurations to meet the unique requirements of operating rooms and there layouts.
  • Standard Panels - Most compact solution design to feed 120V or 208V to a unique operating room.
  • Dual Voltage Panels - Designed to feed 120 V and 208 V via 2 separated systems, allowing the operating room to feed receptacles at both US Voltage Systems
  • Duplex Panels - Designed for the growing electrical requirements of the operating rooms, incorporates 2 standard panels into a common back box and trim, reducing overall foot print.
  • Control Panels - Specifically designed for 208 V applications, feeding multiple rooms via a control circuit limiting power to rooms, allowing for a centralized panel to feed the power and still meet the NEC start up requirements and not over loading the panel.
  • Surgical Facility Centers - Expands the standard panel to include other electrical components required in the operating room. Other components like X-ray viewers, stereo systems, and clock timers, are incorporated into the back box and feed from the small local network.

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings