TeSys N Self-Protected Combination Motor Controllers
This product is obsolete
Discontinued
Overview
Features
The TeSys N Controller also features a large side-mounted safety switch-style disconnect handle and easy-access hinged starter mounting for labor-saving installation, wiring, and maintenance.
Robust performance
- Durable NEMA Sizes 00, 0, and 1
- Long-lasting NEMA Type 1, 12/3R painted steel, and 4/4x stainless steel enclosures
- Designed for full voltage non-reversing and full voltage reversing motor control applications
- Rated 65 kA at 480V Wye, with an option of 130 kA at 480 V Delta, according to UL® 508 Type E
- The UL® self-protected designation allows the current limiting motor starter to restart immediately after a fault is cleared
Efficient design
- Space-saving design featuring the smallest footprints on the market
- Five times more energy-efficient than legacy starters
- Enclosures featuring quick-release cover latches for efficient installation
- Can be connected to a variety of communication networks
Easy to choose, install and use
- Complies with common specifications and standards; NEMA, UL and CSA
- Easy-to-use side-mounted disconnect handle has a familiar feel for ease of access into the enclosure
- Starter is mounted on a unique swing-out hinge for superior access for labor-saving installation, wiring, and maintenance
- Last-minute changes to match motor full load currents do not require tools and are as easy as setting the dial
