CE, CF, CJ, CK Molded Case Circuit Breakers

This is a legacy product

CE, CF, CJ, CK Molded Case Circuit Breakers
CE, CF, CJ, CK Molded Case Circuit Breakers Schneider Electric This is a legacy product

Features


Compact CE Molded Case Circuit Breakers
  • Thermal magnetic trip units from 15-100 A up to 600 Vac
  • Interrupting ratings (AIR) of 100 kA at 480 Vac
  • Available as a 3-pole unit-mount construction
  • UL 489 Listed
  • Obsolete as of 1999

Compact CF Molded Case Circuit Breakers
  • Thermal magnetic trip units from 125-250 A up to 600 Vac
  • Interrupting ratings (AIR) of 150 kA at 480 Vac
  • Available as a 3-pole unit-mount construction
  • UL 489 Listed
  • Obsolete as of 1999

Compact CJ Molded Case Circuit Breakers

  • Available with either thermal magnetic or electronic trip from 300-600 A up to 600 Vac
  • Interrupting ratings (AIR) of 150 kA at 480 Vac
  • Available as a 3-pole unit-mount construction
  • UL 489 Listed
  • Obsolete as of 1999

Compact CK Molded Case Circuit Breakers

  • Available with either thermal magnetic or electronic trip units from 400-1200 A up to 480 Vac
  • Interrupting ratings (AIR) of 65 kA at 480 Vac
  • 3- and 4-pole unit-mount constructions
  • UL 489 Listed
  • Obsolete as of 2004

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings