KA, KC, KH, KI Molded Case Circuit Breakers
This is a legacy product
Discontinued
Products
Overview
Features
KA/KH Molded Case Circuit Breakers
- Fixed thermal, adjustable AC magnetic trip units from 70-250 A up to 600 Vac
- KA Interrupting ratings (AIR) of 25 kA at 480 Vac
- KH Interrupting ratings (AIR) of 35 kA at 480 Vac
- 2- and 3-pole unit-mount and I-line constructions
- UL 489 Listed, CSA and IEC certified
- Obsolete as of 2009
KC Molded Case Circuit Breakers
- Fixed thermal, adjustable AC magnetic trip units from 110-250 A up to 480 Vac
- Interrupting ratings (AIR) of 65 kA 480 Vac
- 2- and 3-pole unit-mount and I-line constructions
- UL 489 Listed, CSA and IEC certified
- Obsolete as of 2009
KI Current Limiting Molded Case Circuit Breakers
- Thermal magnetic trip units from 110-250 A up to 600 Vac
- Current limiting
- Interrupting rating of 200 kA 480 Vac
- 2- and 3-pole unit-mount and I-line constructions
- UL 489 Listed, CSA and IEC certified
- Obsolete as of 2013
Applications
Used in industrial enclosures, panelboards, switchboards, busway plug-in units, combination starters, or motor control centers.
KI current limiting circuit breakers are used for electrical systems where high fault currents can occur.
KI current limiting circuit breakers are used for electrical systems where high fault currents can occur.
