ASCO 300 SERIES Manual Switch with Quick Connects

Configurable with optional breakers for Backup Power on Optional Standby Systems or a Permanent Generator

The ASCO 300 SERIES manual transfer switch with integrated quick-connects provides a means for quickly connecting a portable or temporary generator to a building’s electrical system to provide backup power, or to provide a “backup to the backup” when servicing an off-line engine-generator.
ASCO 300 SERIES Manual Switch with Quick Connects ASCO Power Technologies Configurable with optional breakers for Backup Power on Optional Standby Systems or a Permanent Generator

Features

  • Available from 150 to 3000 Amps, up to 480VAC, single or 3-phase
  • Integrated breaker available on Utility (MUQ), Generator (MGQ), or both (MPQ); UL Listed to 891
  • Service Entrance rated when configured with breaker on Utility (MUQ, MPQ)
  • Mechanical designed interlock to prevent interconnection of normal and emergency sources
  • Visual switch position indicators for all three positions
  • Auxiliary contacts which can indicate permanent emergency source is disconnected from emergency system
  • 3R Rating maintained with or without temporary power cables connected
  • Utilizes 16 Series Cam type connectors

Benefits

  • 3-Position center-off switch is robust and easy-to-use
  • Leverages ASCO’s years of experience and industry leading transfer switch technology
  • Modular, compact design is easy to install and maintain
  • Designed to handle the demands of motors and high inrush loads
  • Service Entrance configurations available

Applications

  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Healthcare
  • Government
  • Fire/Alarm/Security
  • Education
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Manufacturing
  • Power Generation
  • Retail and Wholesale
  • Telecom
  • Water
  • Supply/Sewage Disposal
  • Transportation

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings