ASCO 300 SERIES Manual Serv Entr Power Transfer Switch

For Commercial or Light Industrial Use

When power fails, businesses suffer. For some organizations, a permanent generator is too costly. Instead, a permanent means for quickly connecting a portable or temporary generator can make economic sense. Installing a manual transfer switch and a connecting means can provide an adequate and cost effective solution. This equipment can provide access for an alternate power source when a generator malfunctions or is removed from service for maintenance.
ASCO 300 SERIES Manual Serv Entr Power Transfer Switch ASCO Power Technologies For Commercial or Light Industrial Use

Features

  • Transfer Switches listed to UL 1008 standard for optional standby transfer switches; Service Entrance configurations listed to UL 891
  • Dual-operator configuration provides 3-position switching with center-off position
  • Switch design prevents simultaneous connection to two power sources
  • Available from 150 to 1200 Amps, up to 600VAC, single or 3-phase
  • Meets NFPA 110 standards for Emergency and Standby Power Systems and NEC® Article 700.3(F)

Benefits

  • 3-Position center-off switch is robust and easy-to-use
  • Leverages ASCO’s reliable, field-proven, transfer switching technology
  • Modular, compact design is easy to install and maintain
  • Designed to handle the demands of motors and high inrush loads
  • Service Entrance configurations available

Applications

  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Healthcare
  • Government
  • Fire/Alarm/Security
  • Education
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Manufacturing
  • Power Generation
  • Retail and Wholesale
  • Telecom
  • Water
  • Supply/Sewage Disposal
  • Transportation

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings