ASCO 911 Remote Control Switch

Remotely-Controlled Feeder Disconnect

The ASCO 911 single-throw mechanically-held remote control switch is used for remotely-controlled feeder disconnect applications such as bulk load control and energy management.
ASCO 911 Remote Control Switch ASCO Power Technologies Remotely-Controlled Feeder Disconnect

Features

  • Rated for total system loads and can be used on any combination of motor, ballast, and tungsten lighting and
  • general use loads, without de-rating.
  • Optional 2 or 3 poles with a solid-neutral.
  • Available in single-throw mechanically held remote control switch. They are available for single or 3 phase applications in sizes from 100-1200 amperes.
  • Specified for all load classes up to 600 VAC to its full rating open or closed frame.

Benefits

  • Interrupting capacity 600 percent of rated current at 480 VAC 0.4 to 0.5 power factor.
  • Thermal capacity 20 times full load rating.
  • Power driven contacts lock in place, no continuous control power consumption.
  • Mountable in any position, rugged construction.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings