Surgelogic Signal Line

The low voltage series surge protective device, (SPD) is a two-pair (four wire) module implementing three-stage hybrid technology. With ratings to 1-36VDC and 150mA to 5 Amps.

The low voltage series surge protective device, (SPD) is a two-pair (four wire) module implementing three-stage hybrid technology. It is ideally suited for low voltage signal line protection in industrial environments. This SPD addresses overvoltage transients with gas tubes and silicon avalanche diodes. In addition, overcurrents are mitigated with self resettable PTC fuses which increase resistance several orders of magnitude when overcurrents are above normal levels.
Surgelogic Signal Line Square D The low voltage series surge protective device, (SPD) is a two-pair (four wire) module implementing three-stage hybrid technology. With ratings to 1-36VDC and 150mA to 5 Amps.

Features

  • Mounted on an included PCB1BWKEY base terminal
  • UL 497B recognized
  • PC6425 & PC64236 protect loads up to 150mA with 10kA surge rating
  • SLCP36 is rated to protect loads up to 1 amp and offers 250A surge rating
  • PHC36 is rated to protect loads up to 5 amps and with 10kA surge rating​​​​​​​

Benefits

  • IEasy replacement of the module when needed
  • Robust signal line protetion for critical equipment

Applications

  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Manufacturing
  • Telecom
  • Transportation
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings