ASCO Model 425 Surge Protective Device

120-600VAC | 100kA/Phase

The ASCO Model 425 Surge Protective Device uses thermally protected MOVs, is designed in a NEMA 4X enclosure, and is tested as a UL 1449 Type 1 device, so it can be placed on the line or load side of the main disconnect.
ASCO Model 425 Surge Protective Device Square D 120-600VAC | 100kA/Phase

Features

  • UL 1449 Fourth Edition Listed
  • 50kA per mode/100kA per phase rating
  • All UL required OCP & Safety Coordination included inside
  • — Type 1 SPDs intended for Line or Load Side of Main Disconnect
    — Type 2 SPDs intended for Load Side of Main Disconnect
  • 20kA Inominal

Benefits

  • 200kA SCCR
  • UL 96A Lightning Protection Master Label compliant (@20kA Inominal)
  • Voltage Specific Design — Highly configurable
  • All MOV suppression elements monitored
  • NEMA 4X Indoor/Outdoor rated enclosure
  • All Modes of Protection
  • 10 Year Warranty

Applications

  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Healthcare
  • Manufacturing
  • Telecom
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings