Surgelogic™ HWG

Square D™ Surgelogic™ HWG Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications.

Square D™ Surgelogic™ HWG Surge Protective Devices (SPDs) deliver specification grade performance for critical branch panel applications. This multi-phase surge suppression system provides surge impulse mitigation in a durable UL/NEMA 4X enclosure. These devices are designed to provide high-quality surge suppression for a wide variety of industrial or OEM applications. The HWG is a UL 1449 Type 2 listed device.
Surgelogic™ HWG Square D Square D™  Surgelogic™ HWG Surge Protective Devices (SPDs) are designed to provide high-quality surge mitigation for a wide variety of commercial, industrial or institutional indoor applications.

Features

  • Type 2 UL1449, CSA 22.2, No. 269.2
  • Performance tested to demonstrate the design capabilities​​​​​​​
  • Individually fused metal oxide varistors (MOVs)​​​​​​​
  • LED Status Indication​​​​​​​
  • Audible Alarm
  • Dry contacts for remote indication and optional remote monitor (TVS12RMU)
  • Optional Flush Mount Kit (HWBFM)t
  • UL/NEMA 4X enclosure (indoor/outdoor)
  • 5 year limited warranty​​​​​​​

Benefits

  • Compact enclosure minimizes space with high performance
  • 80kA and 120kA per phase rating

Applications

  • Traffic and Transportation
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings