LHL-DC 500 Vdc Molded Case Circuit Breakers

This is a legacy product

LHL-DC circuit breakers are designed for 500 Vdc UPS (ungrounded dc) systems ranging 250 A to 400 A.
LHL-DC 500 Vdc Molded Case Circuit Breakers Square D This is a legacy product

Features



Systems that use batteries as a power source, such as an uninterruptible power supply (UPS), require special consideration when specifying overload protection. Square D® 500 Vdc thermal magnetic circuit breakers are designed per UL Supplement SC for use in an ungrounded dc system using an uninterruptible power supply (UPS), with a nominal voltage of 500 Vdc or a maximum (floating) voltage of 600 Vdc.
  • Voltage Ratings: 500 Vdc nominal, 600 Vdc floating maximum voltage
  • AIR: 20 kA
  • UL 489 Supplement SC rated specifically for use on ungrounded dc systems and Uninterruptible Power Supplies (UPS)
  • Industry leading low magnetic trip setting for improved short-circuit protection
    • 250A as low as 625 dc amperes
    • 300A as low as 750 dc amperes
    • 350A as low as 875 dc amperes
    • 400A as low as 1000 dc amperes
  • Factory installable accessories available – see catalog
  • Easily accessible adjustable magnetic trip on front face of breaker
Product Detail:

LHL3625025DC – 250A, 600V, 3 pole circuit breaker with a dc amperage range from 625 to 1250 A
LHL3630026DC – 300A, 600V, 3 pole circuit breaker with a dc amperage range from 750 to 1500 A
LHL3635029DC – 350A, 600V, 3 pole circuit breaker with a dc amperage range from 875 to 1750 A
LHL3640030DC – 400A, 600V, 3 pole circuit breaker with a dc amperage range from 1000 to 2000 A

Applications

Crane & Hoist
Solar Installations
OEM Commercial
Metals
Healthcare Facilities
Data Centers
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings