QED 6 Switchboards

For critical power distribution where it matters most

Square D QED-6 Power-Style Rear Connected Electrical Switchboard is ideal for critical power distribution found in hospitals, universities, data processing centers and telecommunications facilities.
QED 6 Switchboards Square D For critical power distribution where it matters most

Features

Feature individually mounted, drawout Masterpact® circuit breakers rated through 5000A. Unique switchboard construction make them well suited for critical power applications such as hospitals, universities, data processing centers and telecommunications facilities.

  • Individually mounted, rear connected design
  • Withdrawable design for all main and branch circuit breakers
  • Switchboard ratings up to 150 kA
  • Short Circuit Current Rating for services 1600 A to 5000 A
  • Uses drawout type Masterpact NW circuit breakers rated 800-5000 A
  • Uses drawout type Masterpact NT circuit breakers rated 800-1200 A
  • Unique bolted or withdrawable design on Powerpact® H, J and D circuit breakers rated 15-600 A
  • Up to eight 1200 A frame branch circuit breakers in a single 30-in. wide section
  • Compartmentalization: separate compartments for circuit breakers, bussing and load side cabling
  • Flexible branch circuit breaker locations: mix 15 A and 3000 A branches in a single section
  • Micrologic® trip units are field replaceable and upgradable
  • Masterpact NW/NT circuit breakers are field maintainable
  • Optional Masterpact NW Remote Racking Device
  • Arc Resistant available as option

Communicating Smart Systems

Smart Systems for Electrical Distribution is a simple, plug-and-play, Ethernet-connected power distribution asset management and energy monitoring solution to help you reduce downtime and improve operational efficiency.

Smart Systems enables local or remote 24/7 real-time status and energy monitoring of Square D Masterpact™ circuit breakers as well as other power distribution and monitoring devices, such as power meters. Rely on smart data to monitor your buildings’ health, pinpoint troublesome areas, and facilitate a predictive maintenance program. Learn more

Benefits

Rugged, Long Life Operation

  • Masterpact and Powerpact circuit breakers have the highest short circuit ratings in their class (up to 150KAIR @ 480V)
  • Built for maximum up time without the need for frequent maintenance and inspections
  • Highly compartmentalized with steel barriers throughout
  • High short-time withstand bus rating up to 100kA for 30 cycles.
  • Add-on Intelligence
  • Communications via fast Ethernet transmission and enhanced web pages turn your Switchboard into a Smart System
  • Range of trip units add metering & diagnostic capability
  • Advanced metering from our industry leading Powerlogic power meters and monitors Designed to take up Less Space and Time
  • Unit mount, drawout for quick maintenance and replacement
  • Up to 8-1200A feeders in 30" W enclosure
  • Depth ranges from 60'-80" D
  • Rear access cable termination compartment with the most conduit space among competitive products

Applications

Power Distribution for facilities requiring high up time and drawout breakers:

  • Hospitals
  • Universities
  • Data Processing Centers
  • Telecommunications Facilities

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings