Fractional Horsepower Starters
Designed for overload protection as well as manual “On-Off” control for small motors.
Features
Available in one or two pole versions.
Both one-pole and two-pole versions are suitable for use with AC single phase motors rated up to 1 horsepower. Two-pole starters may also be used with DC.
Motors rated up to 1hp (V4C) or 0.75hp (VDC).
Voltage Rating:
- 277 VAC maximum (1 or 2 pole)
- 230 VDC maximum (2 pole only)Continuous Current Rating- 16 A
Available in
- NEMA Type 1 enclosures (oversized and flush mount enclosure option available)
- NEMA Type 4 enclosures (with zinc alloy die casting)
- NEMA Type 3R, 7 & 9 (cast aluminum enclosure)
Red or green neon pilot light units are available and factory installed in NEMA Type 1 surface and flush mounting as well as NEMA Type 4 enclosures. They are also available as a field modification kit for NEMA Type 1 enclosures and gray flush plates.
Other accessories like handle guard/lock-off, terminals, and etc are available. Starters will not operate without properly installed thermal units. Install thermal units so that the markings face the front of the starter.
Benefits
- Small Size
- Economical
- Simple Design
- Easy to Install
- Long Lasting Reliability


