UL 9422 Flange Mount, Disconnect Switches
The Type T disconnect switches are designed for control panel installations.
Products
Overview
Features
See our Full NEMA Control offer.
The Class 9422 Type TCF, TCN, TDF, TDN, TEF, TEN disconnect switches were designed for control panel installations. These switches include common switch profile 30 - 100A, interchangeable fuse clips 30 - 60A, ability to add fuse clip kits and cable mechanisms. They are compatible with 9422A and 9423, and are UL recognized and CSA certified.
Disconnect Switches Feature
- Disconnect switch is available from 30-400 A size
- One common switch profile for 30-100 A switches
- Interchangeable fuse clips 30-60 A and the ability to add fuse clip kits and cable mechanisms for flexibility
- Also designed for variable depth, flange mounting applications with 200-400 A switches
- Fully compatible with the 9422 handle operators and 9423 door closing mechanisms for a wide range of applications
- Fusible (Class H, K, J, or R fuses) and Non-Fusible
- Right or left flange mounting except 400 A, which mounts only right
- 30-200A also shipped with switch and external handle assembled to a bracket, ready for installation into the enclosure. A trim plate is provided with each kit to eliminate any mounting screws from being accessible from the front and also to provide attractive installation
- UL recognized and CSA certified
- Used with all disconnect switch and circuit breaker installations
- Kit contains all parts necessary for conveniently mounting the handle to the flange of the enclosure
- Two mounting methods offered for flexibility
- Types A1-A4 and A9-A10 are suitable for right or left hand flange mounting
- Types A5-A8 are designed for right hand mounting only
- Flexible cable mechanisms are especially designed for tall, deep enclosures where placement flexibility is required
- For use with PowerPact® H-frame, PowerPact J-frame, PowerPact D-frame, PowerPact M-frame, PowerPact P-frame
- Dual Cable Operating Mechanisms allow for a single handle operator to operate two circuit breakers
- For use with PowerPact H-frame, PowerPact J-frame, PowerPact D-frame
- Use separate cables for each circuit breaker and use rugged metal handle operator
- Maximized flexibility of circuit breaker placement for existing and new applications
- Control panel can be fed from two separate supply voltages, if required
- Dual mechanism allows both separate supply voltages to be controlled by a single handle to improve security features
- Variable Depth Mechanisms are designed for installation in custom built control enclosures where main or branch circuit protective devices are required
- Suitable for either right- or left-hand flange mounting, convertible on the job for flexibility
- For use with PowerPact H-frame, PowerPact J-frame, PowerPact D-frame, PowerPact M-frame, PowerPact P-frame
- UL recognized, CSA certified
