Door Closing Mechanisms
The door-closing mechanisms may be used on enclosures with door openings up to 91 inches high.
Products
Overview
Features
See our Full NEMA Control offer.
- Designed to be used on control enclosures and interlocked with a Class 9422 disconnect device, although they all can be used independently
- Door Closing Mechanisms are designed for use on single- or multi-door enclosures
- Three different systems are available for flexibility and their recommended use are as follows
- 60” maximum door opening
- Two point locking is standard
- A third roller latch kit is available for 3 point locking
- For ¾ in. door depths
- 46-60” door opening
- For use on single- or multi-door enclosures
- For use with doors hinged on right or left side
- Referred to as the 6 in. vault mechanism
- For ¾ in. door depths
- 61-91” door opening
- For use on single- or multi-door enclosures
- For use with doors hinged on right or left side
- Referred to as the 8 in. vault mechanism
- For 1-1/8 in. door depth
- A complete system is available for interlocking all the doors of a multi-door enclosure with the master door when using the 6” or 8” vault handle mechanism
- Master door is the door of a single or multi-door enclosure which is interlocked directly with the disconnect device
- Master door can be hinged on either the right or left hand side and can be located in any position on a multi-door enclosure
- Auxiliary Door is defined to the be remaining door(s) of a multi-door enclosure which is(are) interlocked with the master door by means of the overhead interlocking systems
Applications
- Control Equipment Panels
- Manufacturing
