ASCO Model 440 Surge Protective Device

120-600VAC | 100-300kA/Phase

The ASCO Model 440 Surge Protective Device, is non-modular, incorporating the same design platform as the ASCO Model 460 SPD; high-energy capable, thermally protected large block MOVs and a similar assortment of accessories. Model 440 is equipped with the latest Active Surge Monitor for voltage monitoring.
ASCO Model 440 Surge Protective Device Square D 120-600VAC | 100-300kA/Phase

Features

  • Active Surge Monitor, web-based power quality monitoring
  • Set automatic email notifications to alert up to three separate users with anomalies recorded
  • Ability to monitor voltage at connected panel and track system anomalies such as transients, surges, swells and VTHDs
  • Storage of over 2000 events/reports
  • User configurable alarm thresholds, time/date stamp, duration and magnitude of events offers multiple data points
  • Three access channels - Ethernet, MODBUS TCP or Serial MODBUS
  • Convenient access to present and past event data from any device with internet connection
  • Manage power system with statistical summaries & reporting software
  • Local interface with push button navigation
  • UL 1449 Fourth Edition Listed
  • 100kA — 300kA per phase ratings
  • All UL required OCP & Safety Coordination included inside
- Type 1 SPDs intended for Line or Load Side of Main Disconnect
- Type 2 SPDs intended for Load Side of Main Disconnect

  • 20kA Inominal
  • 200kA SCCR

Benefits

  • UL 96A Lightning Protection Master Label compliant (@20kA In)
  • Voltage Specific Design - Highly configurable
  • All MOV suppression elements monitored
  • All Modes of Protection
  • 10 Year Warranty

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings