USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 3109140048 Picture

3109140048

Schneider Eletric 3109140048 Picture
3109140048

Replacement coil, 240VAC 50Hz, NEMA size 4 or 200 Amp lighting contactor

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    254.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Coil
    accessory / separate part destination
    Class 8502 type SF contactor
    Class 8903 type SV lighting contactor
    Class 8910 type SYD230 contactor
    Complementary
    NEMA size
    4
    [Ue] rated operational voltage
    240 V AC 50 Hz
    inrush power in VA
    1260 VA
    average consumption
    89 VA
    height
    2.87 in (73 mm)
    width
    2.56 in (65 mm)
    depth
    2.47 in (62.7 mm)
    Ordering and shipping details
    Category
    18079 - SPARE PARTS DISCOUNT CP10
    Discount Schedule
    CP10
    GTIN
    00785901404408
    Package weight(Lbs)
    0.55 kg (1.22 lb(US))
    Returnability
    No
    Country of origin
    MX
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Contactors and Starters Accessories Catalog (Version 2.0)
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Size pdf
    Size 2.4 MB
    Date 8/18/17
    Description
    Catalog for Separate Enclosures, Replacement Parts Kits, Coils Modification Kits, and Accessories for NEMA Contactors and Starters
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 513.3 KB
    Date 10/1/10
    Size pdf
    Size 122.4 KB
    Date 1/1/02
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /