Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Double Throw Safety Switches
Schneider Eletric 82255R Picture
Discontinued

82255R

Green premium brand logo Product Logo
Schneider Eletric 82255R Picture
Discontinued
82255R
Green premium brand logo Product Logo

400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 8,715.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

82255R is replaced by:
Product
Qty
DTU225R
Qty
1
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 31 October 2019
1
  • Main
    Product
    Double Throw Safety Switch
    Current Rating
    400 A
    Certifications
    UL listed
    Enclosure Rating
    NEMA 3R galvannealed steel
    Factory Installed Neutral
    None
    Disconnect Type
    Non-fusible disconnect
    Mounting Type
    Surface
    Number of Poles
    2
    Voltage Rating
    240 V AC
    Wire Size
    AWG 1/0...600 kcmil copper or aluminium
    Complementary
    width
    762.51 mm (30.02 in)
    height
    39 in (990.60 mm)
    depth
    10.63 in (270.00 mm)
    tightening torque
    38.41 N.m (340 lbf.in) AWG 6...300 kcmil)
    Ordering and shipping details
    Category
    00133 - DT SWITCH,NEMA3R
    Discount Schedule
    DE1
    GTIN
    00785901597759
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    Description
    Digest Catalog Section 3 - This section of Digest 178 includes selection information for light duty safety switches, general duty safety switches, heavy duty safety switches, double throw safety switches and photovoltaic disconnect switches. Replaces Digest 177 section 3; 0100CT1501_SEC-03
    Square D Enclosed Safety Switches (Version 06)
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    Description
    This Square D™ product catalog provides selection information for general duty safety switches, heavy duty safety switches, and double throw safety switches. This catalog replaces document number 3100CT0901. Includes information on safety switch enclosures, configurations, construction standards, safety switch ratings, and dimension drawings, and also covers many safety switch accessories. Safety Switch accessories such as Class R and J fuse kits, fuse puller kits, equipment ground/grounding kits, interlock kits, lug kits, lock-on and lock-off kits, hubs, solid neutral assemblies, viewing window, key interlock kit, switch lubricant, and phenolic legend plates.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2D CAD: Double Throw Safety Switch, 400A, NEMA Type 3R, Rainproof (Version 1.2)
    Files in document
    dwf
    32.1 KB
    dwg
    151.8 KB
    dxf
    456.8 KB
    pdf
    61.7 KB
    Description
    2D CAD drawing for 82255R. Includes basic dimensions, wiring diagrams (fusible and non-fusible), terminal lug data, voltage ratings, horsepower (hp) ratings, and knockout details. Safety disconnect switch CAD files available in PDF, DWG, DXF, and DWF formats.
    prp.document.label.format zip
    Size 702.3 KB
    Date 7/20/06
    Files in document
    dwf
    32.1 KB
    dwg
    151.8 KB
    dxf
    456.8 KB
    pdf
    61.7 KB
    Description
    2D CAD drawing for 82255R. Includes basic dimensions, wiring diagrams (fusible and non-fusible), terminal lug data, voltage ratings, horsepower (hp) ratings, and knockout details. Safety disconnect switch CAD files available in PDF, DWG, DXF, and DWF formats.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 552.7 KB
    Date 3/13/13
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    30–1200 A Safety Switches Maintenance Instructions (Version 1)
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    Description
    This bulletin provides maintenance instructions for 30-1200 A Safety Switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    82255R : 400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
    Description
    400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    82255R : 400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
    Description
    400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    82255R : 400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
    Description
    400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    400A DT 240V 2P NOT-FUSIBLE T-3R ENCL SW
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /