Pump Panel, NEMA Type S, Well Guard, Size 2, 45A, 5kA SCCR, 30HP, 60A Class H and K fuse clip, Motor Logic SSOLR, 440/480VAC 50/60Hz coil, NEMA 3R

8940SSD4030

Product availability: Stock - Normally stocked in distribution facility
notification_ok
These panels provide extra space for field installation of auxilliary equipment
notification_ok
These panels us Type S non-reversing magnetic starters
notification_ok
Panel has a 200A fusible disconnect switch
notification_ok
This NEMA Size 4 starter has a 100 HP at 480 VAC three phase rating and has a maximum rating of 135 Amperes
notification_ok
This 3 pole starter is for three phase applications

Environmental Data

Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
3,338.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings