USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Heavy Duty 9002 Industrial Foot Switches
Schneider Eletric 9002AW1 Picture

9002AW1

Green premium brand logo Product Logo
Schneider Eletric 9002AW1 Picture
9002AW1
Green premium brand logo Product Logo

Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    396.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9002AW
    Product
    Foot switch
    Contact Operation
    1 step
    Certifications
    CSA
    UL listed
    Cable Entry
    0.75 inch NPT conduit entrance
    Contact Arrangement
    SPDT
    Enclosure Rating
    NEMA 2/4/13
    Voltage Rating
    600 V AC/DC
    Protection
    Unshielded
    Operator Action
    Spring return
    Ordering and shipping details
    Category
    21441 - 9002 AW FOOT SWITCHES
    Discount Schedule
    CS1
    GTIN
    00785901815433
    Package weight(Lbs)
    1.41 kg (3.11 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    Size pdf
    Size 8.6 MB
    Date 5/12/19
    Description
    Section 19 of Digest 178 Catalog includes selection and ordering information for push buttons and operator interface equipment. 16mm XB6 XB6E, 22mm XB4 XB5 XB5R XB4R XB7, 30 mm push buttons, pendant stations, foot switches, and rotary cam switches, 2 position, 3 position selector switches. Replaces Digest 177 section 19; 0100CT1501_SEC-19
    CAD
    Format
    Size
    Date
    Add to My Documents
    FOOT SWITCH 600VAC 5AMP +OPTIONS (Version 1.0)
    Files in document
    dwf
    32.9 KB
    dwg
    408.7 KB
    dxf
    2.1 MB
    pdf
    62.8 KB
    Size zip
    Size 2.6 MB
    Date 9/22/17
    Files in document
    dwf
    32.9 KB
    dwg
    408.7 KB
    dxf
    2.1 MB
    pdf
    62.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 174.9 KB
    Date 5/12/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Foot Switches (Version 1.0)
    Description
    This bulletin includes instructions for mounting, installation, and adjustment of Class 9002, Type AW, Series C Foot Switches.
    Size pdf
    Size 425.2 KB
    Date 4/27/09
    Description
    This bulletin includes instructions for mounting, installation, and adjustment of Class 9002, Type AW, Series C Foot Switches.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
    Description
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
    Description
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 14.3 MB
    Date 4/1/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
    Description
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Foot Switch, unshielded, SPDT, with mechanical latch, 5 A, 600 VAC, NEMA 2, 4, 13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /