USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070EL2D9 Picture

9070EL2D9

Green premium brand logo Product Logo
Schneider Eletric 9070EL2D9 Picture
9070EL2D9
Green premium brand logo Product Logo

INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    309.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    range of product
    EL
    Complementary
    Phase
    1 phase
    rated power in VA
    100 VA
    primary voltage
    480 V
    460 V
    440 V
    secondary voltage
    110 V
    115 V
    120 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    connector type
    Lead 2001.31 ft (610 m)
    Environment
    product certifications
    CSA
    UL listed
    CE
    NEMA degree of protection
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    21691 - 9070 AP,E,G,H,SB
    Discount Schedule
    CP8
    GTIN
    00785901020226
    Package weight(Lbs)
    1.84 kg (4.05 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    Size pdf
    Size 190.3 KB
    Date 8/22/18
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    Description
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    Description
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    Description
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    INDUSTRIAL CONTROL TRANSFORMER 100VA MULTI-VOLTAGE WITH 610mm/24INCH LEADS
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /