Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T100D24 Picture

9070T100D24

Green premium brand logo Product Logo
Schneider Eletric 9070T100D24 Picture
9070T100D24
Green premium brand logo Product Logo

TRFMR CONTROL 100VA 120V-120V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 489.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    100 VA
    Primary Voltage
    115 V
    120 V
    110 V
    Secondary Voltage
    120 V
    110 V
    115 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    100 VA
    Primary to Secondary Voltage
    110 V 110 V
    115 V 115 V
    120 V 120 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    Maximum Height
    2.89 in (73.41 mm)
    Maximum Width
    3.38 in (85.85 mm)
    Maximum Depth
    3.34 in (84.84 mm)
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CSA file LR37055 guide 184-N-90
    UL listed file E61239
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16200 - 9070 T (NOT TF) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901737810
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8 lb(US) (1.72 kg)
    Returnability
    No
    Country of origin
    US
    Packing Units
    Package 1 Height
    3.70 in (9.398 cm)
    Package 1 width
    4.00 in (10.160 cm)
    Package 1 Length
    4.10 in (10.414 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    10 Years
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    prp.document.label.format pdf
    Size 591.8 KB
    Date 5/12/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    CAD
    Format
    Size
    Date
    Add to My Documents
    100VA-CONTROL POWER TRANSFORMER 9070 TYPE T (Version 1.2)
    Files in document
    dwg
    85.8 KB
    dwf
    31.7 KB
    dxf
    472.4 KB
    pdf
    61.1 KB
    prp.document.label.format zip
    Size 651.1 KB
    Date 3/4/10
    Files in document
    dwg
    85.8 KB
    dwf
    31.7 KB
    dxf
    472.4 KB
    pdf
    61.1 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T100D24 : 9070T100D24_ROHS_CHINA_DECLARATION
    Description
    9070T100D24_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9070T100D24_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T100D24 : 9070T100D24_ROHS_DECLARATION
    Description
    9070T100D24_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9070T100D24_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T100D24 : 9070T100D24_REACH_DECLARATION
    Description
    9070T100D24_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    9070T100D24_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



  • Connections and Schema

    Connections and Wiring Diagrams