Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T3000D37 Picture

9070T3000D37

Green premium brand logo Product Logo
Schneider Eletric 9070T3000D37 Picture
9070T3000D37
Green premium brand logo Product Logo

TRANSFORMER CONTROL 3000VA 600V-120/240V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 2,382.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    3000 VA
    Primary Voltage
    575 V
    600 V
    Secondary Voltage
    115/230 V
    120/240 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    3000 VA UL
    3000 VA CSA
    3000 VA NOM
    2000 VA
    Primary to Secondary Voltage
    575 V 115/230 V
    600 V 120/240 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    height
    8.75 in (222.25 mm)
    width
    9 in (228.60 mm)
    depth
    7.24 in (183.90 mm)
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    UL Listed
    CSA
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16205 - 9070 T (NOT TF) 3000 - 5000VA
    Discount Schedule
    CP8
    GTIN
    00785901849605
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    10 Years
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    CAD
    Format
    Size
    Date
    Add to My Documents
    3000VA-CONTROL POWER TRANSFORMER, 9070 TYPE T (Version 1.2)
    Files in document
    dwg
    94.1 KB
    dwf
    31.6 KB
    dxf
    523.8 KB
    pdf
    55 KB
    prp.document.label.format zip
    Size 704.5 KB
    Date 3/18/10
    Files in document
    dwg
    94.1 KB
    dwf
    31.6 KB
    dxf
    523.8 KB
    pdf
    55 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T3000D37 : TRANSFORMER CONTROL 3000VA 600V-120/240V
    Description
    TRANSFORMER CONTROL 3000VA 600V-120/240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    TRANSFORMER CONTROL 3000VA 600V-120/240V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T3000D37 : TRANSFORMER CONTROL 3000VA 600V-120/240V
    Description
    TRANSFORMER CONTROL 3000VA 600V-120/240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    TRANSFORMER CONTROL 3000VA 600V-120/240V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T3000D37 : TRANSFORMER CONTROL 3000VA 600V-120/240V
    Description
    TRANSFORMER CONTROL 3000VA 600V-120/240V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    TRANSFORMER CONTROL 3000VA 600V-120/240V
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /