Terminal block, Linergy, mounting track, 35 mm DIN rail, no mounting holes, 7 inches long

9080MH207

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Meets a wide variety of application requirements
notification_ok
Mounting track is 7 inches long
notification_ok
Accepts most products that mount on 35 mm track
notification_ok
Made of galvanized steel
notification_ok
Minimum order of 10

Environmental Data

Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
11.36 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings