USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 9999GBK24 Picture

9999GBK24

Product Logo
Schneider Eletric 9999GBK24 Picture
9999GBK24
Product Logo

aluminum grounding bar kit, two pole, 2-14AWG AL or CU wire

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    42.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product Range
    Type S
    Component type
    Grounding kit
    Used with
    contactor
    starter
    Complementary
    number of poles
    2
    AWG gauge
    AWG 14...AWG 2
    conductor material
    Aluminium
    electrical connection
    Screw terminal
    mounting mode
    Panel mounting
    tightening torque
    6...12 lb.in
    height
    1.00 in (25.4 mm)
    width
    0.31 in (7.9 mm)
    depth
    0.44 in (11.2 mm)
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    21761 - 9999 DISCOUNT CP1
    Discount Schedule
    CP1
    GTIN
    00785901117094
    Package weight(Lbs)
    0.84 kg (1.86 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9999GBK24_ROHS_DECLARATION
    Description
    9999GBK24_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9999GBK24_ROHS_DECLARATION
    Information label
    Format
    Size
    Date
    Add to My Documents
    30072-004-66 (Version 1.0)
    Description
    30072-004-66 Information Label 9991SCW11, 9991SDW11, 9991SEW11
    Size pdf
    Size 264.1 KB
    Date 10/11/17
    Description
    30072-004-66 Information Label 9991SCW11, 9991SDW11, 9991SEW11
    30072-004-62 (Version 1.0)
    Description
    30072-004-62 Enclosure Label 9991 SCA11, 9991SDA11, 9991SEA11
    Size pdf
    Size 301 KB
    Date 10/11/17
    Description
    30072-004-62 Enclosure Label 9991 SCA11, 9991SDA11, 9991SEA11
    30072-002-72 (Version 1.0)
    Description
    30072-002-72 Infromation Label 9991SCH2, 9991SDH1, 9991SEH1
    Size pdf
    Size 431 KB
    Date 10/11/17
    Description
    30072-002-72 Infromation Label 9991SCH2, 9991SDH1, 9991SEH1
    30073-004-84 Enclosure Label 9991SCG1, 9991SDG3, 9991SDG4 (Version 1.0)
    Description
    30073-004-84 Enclosure Label 9991SCG1, 9991SDG3, 9991SDG4
    Size pdf
    Size 62.9 KB
    Date 10/10/17
    Description
    30073-004-84 Enclosure Label 9991SCG1, 9991SDG3, 9991SDG4
    9991DPG1 Enclosure (Version 1.0)
    Description
    9991DPG1 Enclosure
    Size pdf
    Size 82.8 KB
    Date 6/7/11
    Description
    9991DPG1 Enclosure
    Stickyback Label for Enclosure 9991DPG3 (Version 1.0)
    Description
    Stickyback Label for Enclosure 9991DPG3
    Size pdf
    Size 82.3 KB
    Date 5/20/10
    Description
    Stickyback Label for Enclosure 9991DPG3
    Stickyback Label for Enclosure 9991DPG2 (Version 1.0)
    Description
    Stickyback Label for Enclosure 9991DPG2
    Size pdf
    Size 82.8 KB
    Date 5/20/10
    Description
    Stickyback Label for Enclosure 9991DPG2
    Ground Wire Torque Requirements for NEMA Contactors and Starters (Version 1.0)
    Description
    GROUND WIRE TERMINAL TORQUE REQUIREMENTS
    Size pdf
    Size 17.6 KB
    Date 9/30/05
    Description
    GROUND WIRE TERMINAL TORQUE REQUIREMENTS
    9991S Type 1 Enclosure (Version 1.0)
    Description
    9991S Type 1 Enclosure
    Size pdf
    Size 40.2 KB
    Date 9/30/05
    Description
    9991S Type 1 Enclosure
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9999GBK24_ROHS_CHINA_DECLARATION
    Description
    9999GBK24_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9999GBK24_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /