APC NetShelter SX, Server Rack Enclosure Gen 2, Shock Packaging, 2500 lbs, Black, 42U x 750W x 1070D

AR3150SPB2

notification_ok
Safe shipping: ISTA 3E shock packaging ensures damage free transit
notification_ok
Fast deployment: Local manufacturing cuts lead times for quick execution
notification_ok
AI and HPC ready: Handles 2500 lb. shipping and 4000 lb. static loads
notification_ok
Easy Installation: Reusable ramp (sold separately) ensures quick, safe pallet removal
notification_ok
Reliable and flexible: 5 year warranty and sizes from 42U to 52U

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
3 142 kg CO2 eq.
Use Better
Average percentage of recycled metal content
information_stroke
Minimum post-consumer or post-industrial recycled metal content out of the total mass of metal in the product.
70 %
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
97
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

+ Lifecycle Services

Sort by:
Scheduled Assembly Service for 1 Rack 5X8

WASSEM5X8-RK-01

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings