Schneider Electric USA Website

Welcome to our website.

Select your location

View all Lexium 28 Servo Drives and Motors
Schneider Eletric BCH2MB0130CA5C Picture

BCH2MB0130CA5C

Green premium brand logo
Schneider Eletric BCH2MB0130CA5C Picture
BCH2MB0130CA5C
Green premium brand logo

servo motor BCH - 40mm - 100W - no oil seal - smooth - leads con

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 562.04 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Lexium 28
    product or component type
    Servo motor
    device short name
    BCH2
    Complementary
    maximum mechanical speed
    5000 rpm
    [Us] rated supply voltage
    220 V
    Phase
    Single phase
    Three phase
    continuous stall current
    0.81 A
    continuous stall torque
    2.83 lbf.in (0.32 N.m) LXM28... 0.9 A, 220 V, single phase
    2.83 lbf.in (0.32 N.m) LXM28... 0.9 A, 220 V, three phase
    2.83 lbf.in (0.32 N.m) LXM28... 1.8 A, 110 V, single phase
    continuous power
    100 W
    peak stall torque
    8.50 lbf.in (0.96 N.m) LXM28... 0.9 A, 220 V, single phase
    8.50 lbf.in (0.96 N.m) LXM28... 0.9 A, 220 V, three phase
    8.50 lbf.in (0.96 N.m) LXM28... 1.8 A, 110 V, single phase
    nominal output power
    100 W LXM28... 0.9 A, 220 V, single phase
    100 W LXM28... 0.9 A, 220 V, three phase
    100 W LXM28... 1.8 A, 110 V, single phase
    nominal torque
    2.83 lbf.in (0.32 N.m) LXM28... 0.9 A, 220 V, single phase
    2.83 lbf.in (0.32 N.m) LXM28... 0.9 A, 220 V, three phase
    2.83 lbf.in (0.32 N.m) LXM28... 1.8 A, 110 V, single phase
    nominal speed
    3000 rpm LXM28... 0.9 A, 220 V, single phase
    3000 rpm LXM28... 0.9 A, 220 V, three phase
    3000 rpm LXM28... 1.8 A, 110 V, single phase
    maximum current Irms
    2.65 A LXM28... 0.1 kW, 220 V
    2.65 A LXM28... 0.1 kW, 110 V
    maximum permanent current
    0.89 A
    product compatibility
    LXM28... servo drive 0.1 kW, 220 V, single phase
    LXM28... servo drive 0.1 kW, 220 V, three phase
    LXM28... servo drive 0.1 kW, 110 V, single phase
    shaft end
    Smooth shaft
    shaft diameter
    0.31 in (8 mm)
    shaft length
    0.98 in (25 mm)
    feedback type
    20 bits single turn absolute encoder
    holding brake
    Without
    mounting support
    Asian standard flange
    motor flange size
    1.57 in (40 mm)
    electrical connection
    Free lead
    torque constant
    0.4 N.m/A 68 °F (20 °C)
    back emf constant
    24 V/krpm 68 °F (20 °C)
    rotor inertia
    0.075 kg.cm²
    stator resistance
    23.4 Ohm 68 °F (20 °C)
    stator inductance
    20.6 mH 68 °F (20 °C)
    stator electrical time constant
    0.88 ms 68 °F (20 °C)
    maximum radial force Fr
    85 N 3000 rpm
    maximum axial force Fa
    40 N
    brake pull-in power
    4.35 W
    type of cooling
    Natural convection
    length
    3.94 in (100 mm)
    number of motor stacks
    2
    centring collar diameter
    1.18 in (30 mm)
    centring collar depth
    0.12 in (3 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.18 in (4.5 mm)
    circle diameter of the mounting holes
    1.81 in (46 mm)
    distance shaft shoulder-flange
    0.12 in (3 mm)
    product weight
    1.23 lb(US) (0.56 kg)
    Environment
    IP degree of protection
    IP54 IM B5, IM V1
    IP50 IM V3
    ambient air temperature for operation
    -4…104 °F (-20…40 °C)
    Ordering and shipping details
    Category
    18281 - LEXIUM 23/28 MOTORS
    Discount Schedule
    PC53
    GTIN
    03606480733406
    Package weight(Lbs)
    0.77 kg (1.7 lb(US))
    Returnability
    No
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages16
    • English11
    • French6
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Lexium 28 servo drives & Lexium BCH2 servo motors (Version 3.0)
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    Size pdf
    Size 5.5 MB
    Date 10/31/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 28E and BCH2 Servo Drive System, User Guide (Version 01)
    Description
    This document describes the functions of the Servo Drive LXM28E and the BCH2 motor.
    Size pdf
    Size 9.8 MB
    Date 9/1/19
    Description
    This document describes the functions of the Servo Drive LXM28E and the BCH2 motor.
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 04)
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    Size pdf
    Size 13.2 MB
    Date 7/1/19
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    LXM28A and BCH2 Servo drive system, Product manual (Version 2.1)
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    Lexium 28E et BCH2 - Système de servo-entraînement, Guide de l''utilisateur (Version 00)
    Description
    Ce document décrit les fonctions du servo-variateur LXM28E et du moteur BCH2.
    Size pdf
    Size 7.9 MB
    Date 10/1/18
    Description
    Ce document décrit les fonctions du servo-variateur LXM28E et du moteur BCH2.
    LXM28A et BCH2 Système de servo-entraînement, Manuel produit (Version 2.1)
    Description
    Ce manuel s'applique à LXM28 et à tous les produits BCH2 standard.
    Size pdf
    Size 8 MB
    Date 4/1/16
    Description
    Ce manuel s'applique à LXM28 et à tous les produits BCH2 standard.
    Lexium 28E y BCH2 Sistema de servoaccionamiento, Manual (Version 00)
    Description
    Este documento describe las funciones del servoaccionamiento LXM28E y del motor BCH2.
    Size pdf
    Size 7.9 MB
    Date 10/1/18
    Description
    Este documento describe las funciones del servoaccionamiento LXM28E y del motor BCH2.
    LXM28A y BCH2 Sistema de servoaccionamiento, Manual del producto (Version 2.1)
    Description
    Este manual es válido para productos estándar LXM28 y BCH2.
    Size pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    Este manual es válido para productos estándar LXM28 y BCH2.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for BCH2MB0130CA5C: servo motor BCH - 40mm - 100W - no oil seal - smooth - leads con (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 129 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 115.3 KB
    Date 2/20/16
    Size pdf
    Size 317.1 KB
    Date 8/4/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BCH2MB0130CA5C : BCH2MB0130CA5C_ROHS_CHINA_DECLARATION
    Description
    BCH2MB0130CA5C_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    BCH2MB0130CA5C_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 665.9 KB
    Date 8/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BCH2MB0130CA5C : BCH2MB0130CA5C_ROHS_DECLARATION
    Description
    BCH2MB0130CA5C_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    BCH2MB0130CA5C_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BCH2MB0130CA5C : BCH2MB0130CA5C_REACH_DECLARATION
    Description
    BCH2MB0130CA5C_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    BCH2MB0130CA5C_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Motor


    mm

    in.

    L (without holding brake)

    100

    3.94

    L (with holding brake)

    130

    5.12

    Z

    61.5

    2.42


  • Performance Curves

    Torque/Speed Curves with 230 V Single/Three Phase Supply Voltage

    Servo Motor without shaft sealing ring and LXM28AU01●●● Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque


    Torque/Speed Curves with 230 V Single/Three Phase Supply Voltage

    Servo Motor with shaft sealing ring and LXM28AU01●●● Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque


Compare products: /