Elbow, I-Line Busway, 800A, 600VAC, 3 phase, 4 wire, integral ground bus, flat, horiz, Cu, 11in x 11in
CF2508GLFM11
Discontinued on:Nov 20, 2023
CF2508GLFM11 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Part of a family of compatible lengths and fittings for flexible design choices
Sandwich-type construction for improved voltage drop
Rated up to 600V, up to 5000A for copper conductors and 4000A for aluminum
Rated for 100% continuous current
3 pole and 4 pole full neutral configurations
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
REACh free of SVHC
Toxic heavy metal free
Mercury free
RoHS exemption information
PVC free
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant
China RoHS Regulation
Environmental Disclosure
Circularity Profile
No need of specific recycling operations
California proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.