
Cabinet, CTC, 1000A, 600V max, 1 phase or 3 phase, 3 wire or 4 wire, top or bottom feed, Cu
CTC3610CU
Discontinued on: Jun 13, 2025
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
CTC3610CU has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Sealed switch: three phase switch with contact blades mounted on a common shaft
Stored energy: spring energy stored for switching on demand
Reliability: high confidence interval for opening and closing operations up to 1,000 cycles.
Optional current transformer (CT) sensor ratios from 100:5A up to 1200:5A
Predicted mean time to fail (MTTF) is 46,400 operations for the switch subassembly
Environmental Data
Environmental Data
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No