USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NEMA-Style UL 98 Rotary Handle Disconnect Switches
Schneider Eletric D12F64 Picture

D12F64

Product Logo
Schneider Eletric D12F64 Picture
D12F64
Product Logo

DISCONNECT SW FUSE CLIPS 600VAC 200A D10

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    213.52 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    D12
    Product
    Fuse Clip Kit
    For Use With
    100 A D10 Disconnect Switch
    200 A D10 Disconnect Switch
    Fuse Type
    101…200 A, H and K
    Voltage Rating
    600 V AC
    Ordering and shipping details
    Category
    22644 - DISCONNECT SWITCHES - D12
    Discount Schedule
    T
    GTIN
    00785901120162
    Package weight(Lbs)
    0.64 kg (1.41 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Size pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Size pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DISCONNECT SW FUSE CLIPS 600VAC 200A D10
    Description
    DISCONNECT SW FUSE CLIPS 600VAC 200A D10
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    DISCONNECT SW FUSE CLIPS 600VAC 200A D10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DISCONNECT SW FUSE CLIPS 600VAC 200A D10
    Description
    DISCONNECT SW FUSE CLIPS 600VAC 200A D10
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    DISCONNECT SW FUSE CLIPS 600VAC 200A D10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /