Transformer, dry type, DOE 2016, 150kVA, 3 phase, 480V delta primary, 208Y/120V secondary, 22M, 150C rise

EXN150T3H

Product availability: Stock - Normally stocked in distribution facility
notification_ok
The DOE EX are terminals sized to handle wire ranges to match Square D circuit breakers, switches, panelboards, etc
notification_ok
Located to meet NEC bending radius and layout to simplifiy connections
notification_ok
The IZ Levels will allow for designing with the minimum AIC Panels available
notification_ok
The In-rush current limited to expand the Square D circuit breaker options at both 125 and 250% sizing
notification_ok
The primary voltage of 480 V delta and a secondary voltage of 240 V delta

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
41 961 kg CO2 eq.
Declare
information_stroke
Declare, for building products, discloses all intentionally-added ingredients present in the final product above 0.01% w/w.
Red list free
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
95
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
10,179.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings