USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric GLK10 Picture

GLK10

Schneider Eletric GLK10 Picture
GLK10

STAB-LOK 10 CIRCUIT GROUNDING LUG KIT

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    16.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product line
    Stab-lok
    product type
    Load Centre Ground Lugs
    Complementary
    number of connectors
    10
    wire size
    AWG 6...AWG 2/0 aluminium/copper
    tightening torque
    2.82 N.m (25 lbf.in)
    Ordering and shipping details
    Category
    11931 - MISCELLANEOUS ITEMS
    Discount Schedule
    NET
    GTIN
    00785901103752
    Package weight(Lbs)
    0.14 kg (0.3 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GLK10_ROHS_DECLARATION
    Description
    GLK10_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    GLK10_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /