Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Heavy Duty Safety Switches
Schneider Eletric H362 Picture

H362

Green premium brand logo Product Logo
Schneider Eletric H362 Picture
H362
Green premium brand logo Product Logo

SWITCH FUSIBLE HD 600V 60A 3P NEMA1

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 638.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Single Throw Safety Switch
    Current Rating
    60 A
    Certifications
    UL listed file E2875
    Enclosure Rating
    NEMA 1 steel
    Factory Installed Neutral
    None
    Disconnect Type
    Fusible disconnect
    Short Circuit Current Rating
    10 kA H or K
    200 kA R, J or L
    Mounting Type
    Surface
    Number of Poles
    3
    Electrical Connection
    Lugs
    Duty Rating
    Heavy duty
    Voltage Rating
    600 V AC/DC
    Wire Size
    AWG 14...AWG 3 copper
    AWG 12...AWG 3 aluminium
    Complementary
    height
    17.5 in (444.50 mm)
    depth
    6.38 in (162.05 mm)
    width
    10.5 in (266.70 mm)
    tightening torque
    50 lbf.in (5.65 N.m) AWG 3)
    45 lbf.in (5.08 N.m) AWG 6...AWG 4)
    40 lbf.in (4.52 N.m) 0.01 in² (8.367 mm²) AWG 8)
    50 lbf.in (5.65 N.m) 0.00…0.01 in² (2.06…5.261 mm²) AWG 14...AWG 10)
    Ordering and shipping details
    Category
    00008 - H&HU SW,2&3P,N1,30-200A
    Discount Schedule
    DE1
    GTIN
    00785901482147
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 11.7 MB
    Date 6/6/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.8 MB
    Date 2/13/19
    Files in document
    pdf
    86.6 KB
    dwf
    44.8 KB
    dxf
    602.6 KB
    zip
    937.2 KB
    dwg
    202.5 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/10/00
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.4 KB
    Date 10/27/05
    prp.document.label.format pdf
    Size 656.6 KB
    Date 10/18/05
    prp.document.label.format pdf
    Size 551.4 KB
    Date 8/31/05
    prp.document.label.format pdf
    Size 658.9 KB
    Date 8/10/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    H362 : H362_ROHS_CHINA_DECLARATION
    Description
    H362_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    H362_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    H362 : H362_ROHS_DECLARATION
    Description
    H362_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    H362_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    H362 : H362_REACH_DECLARATION
    Description
    H362_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    H362_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /