Safety switch, heavy duty, non fusible, 200A, 3 wire, 3 pole, 150HP, 600V AC/DC, NEMA 4, 4X, 5, 304 stainless steel

HU364DS

notification_critical
information_stroke
  • What does the end of commercialization mean ?

    End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.

  • Need more help

    Contact Customer Care Center - available 24 a day.

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Heavy duty non fusible 200A, 600VAC/DC safety switch
notification_ok
Type 4, 4X, 5 304 stainless steel watertight, dust-tight, corrosion resistant for indoor/outdoor use
notification_ok
Suitable for service entrance when equipped with neutral assembly or equipment grounding kit
notification_ok
Quick make, quick break operating mechanism
notification_ok
Dual cover interlock blocks opening cover if switch is on and switching on if cover is open

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
240 kg CO2 eq.
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
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
85