Circuit breaker enclosure, PowerPacT L, 250A to 600A, 3 pole, NEMA 12/3R, without knockouts

L600AWK

Product availability: Stock - Normally stocked in distribution facility
notification_ok
PowerPacT L circuit breaker enclosure 250 to 600A rated
notification_ok
NEMA type 12 indoor dust-tight and drip-tight enclosure with factory installed fuse pullers
notification_ok
Enclosure assepts LDL, LGL, LJL, LLL, LRL 3 poles circuit breakers
notification_ok
The short circuit current rating of the enclosed circuit breaker is equal to the rating of the circuit breaker installed
notification_ok
Circuit breakers are ordered and shipped separately for field installation

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
377 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
95
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
3,728.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings