Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys D Contactors
Schneider Eletric LX1D6B5 Picture
Discontinued

LX1D6B5

Schneider Eletric LX1D6B5 Picture
Discontinued
LX1D6B5

TeSys D - contactor coil - LX1D6 - 24 V AC 50 Hz for 80 & 95 A contactor

Show more characteristics
LX1D6B5  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 43.60 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D6
    control circuit type
    AC 50 Hz
    [Uc] control circuit voltage
    24 V AC 50 Hz
    average resistance
    1.4 Ohm 68 °F (20 °C)
    inductance of closed circuit
    0.09 H
    product compatibility
    LC1D80
    LC1D95
    mechanical durability
    10 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out 0.3...0.6 Uc 50/60 Hz 131 °F (55 °C))
    Operational 0.8...1.1 Uc 50 Hz 131 °F (55 °C))
    Operational 0.85...1.1 Uc 60 Hz 131 °F (55 °C))
    inrush power in VA
    200 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    20 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    6…10 W 50/60 Hz
    Environment
    ambient air temperature for operation
    23…140 °F (-5…60 °C)
    net weight
    0.62 lb(US) (0.28 kg)
    Ordering and shipping details
    Category
    22341 - CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901156031
    Returnability
    No
    Country of origin
    CZ
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide which is known to the State of California to cause Carcinogen harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6.8 MB
    Date 9/13/19
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /