USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type MA_IBA
Schneider Eletric MA3IBA12 Picture

MA3IBA12

Product Logo
Schneider Eletric MA3IBA12 Picture
MA3IBA12
Product Logo

Surge mod IBA - 120kA - 120/240VAC - 3P4W - T2 - CSA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,025.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection module
    Range
    Surgelogic
    Device Short Name
    IBA
    Accessory Category
    Replacement part
    Complementary
    Surge Current
    120 kA per phase
    Voltage Rating
    120/240 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Terminals
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED green normal operation
    Provided Equipment
    Alarm enable/disable switch
    Height
    6.25 in (158.8 mm)
    Width
    9.92 in (252 mm)
    Depth
    2.69 in (68.3 mm)
    Environment
    Enclosure Rating
    NEMA 2
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4
    UL 1283:ed. 5
    CSA C22.2 No 8:1986
    ANSI/IEEE C62.41
    ANSI/IEEE C62.45
    NEC 285
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08467 - SURGE PROTECTION REPLACEMENT
    Discount Schedule
    DE1B
    GTIN
    00785901293095
    Package weight(Lbs)
    4.17 kg (9.2 lb(US))
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Surgelogic EMA EBA Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Size pdf
    Size 2.4 MB
    Date 5/18/09
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 48.5 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Brick Assembly Surge Protective Device (SPD) Replacement (Version 01)
    Description
    Replacement Instructions for Brick Assembly Products
    Size pdf
    Size 450.7 KB
    Date 4/1/15
    Description
    Replacement Instructions for Brick Assembly Products
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /